IESNA:LM-63-2002
[TEST]P1504355
[MORE]TEST IS SCALED FROM IESNA LM-79-24 TEST DATA (G2-2602-677-22)
[TESTLAB]COOPER LIGHTING SOLUTIONS
[ISSUEDATE]7/31/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-UHBS2-1218-MV-L8C5-U-A-04-WHGL-PS (3000K_L18_Narrow_120V)
[LUMINAIRE]PrentaLux UHBS2 4-INCH SELECTABLE HIGH BAY 1218 LIGHT ENGINE, DOMIC WHITE SHADE, NARROW DISTRIBUTION
[MORE]LIGHT LEVEL 1 - 18,000 LUMENS
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]15970
TILT=NONE
1 -1 1 37 1 1 1 -1.225 -1.225 0
1 1 122.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
11496.5 11441.5 11370.7 11197.7 10914.6 10606.7 10252.8 9821.4 9329.3 8777.7
8166.5 7481.2 6763.3 6051 5362.4 4745.6 4205.2 3723.2 3340.1 3235.6
2769.4 2167.2 1477.4 926.9 737 578.6 451.6 368.5 319.1 291
273 249.4 214.6 170.8 118 59.5 0
